text.skipToContent text.skipToNavigation

Catalog No. : ATL102-38

Description:  1/0 AL TP COMP LUG 2HL 3/8IN TAN

UPC: 783786611034

Type Aluminum Two-Hole Lug, Max 35kV, Wire Size 1/0 Str, 3/8 Inch Bolt Hole, Tin Plated, Die Color Code Tan
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.
  • Specifically chamfered barrel for ease of installation.
  • Color-coded for matching die identification. Prefilled with oxide inhibiting compound.

Descriptors

Category

Cable or wire lug

Special Features

Aluminum Lug

Specifications

Number Of Holes

2

Voltage Rating

35 kV

Material

Aluminum

Color

Tan

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1036390_2012-12-05 N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001053 Crimp cable lug for aluminium conductors

Material

Aluminium

Colour

Other

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here