Catalog No. : ATL102
Description: 1/0 AL TP COMP LUG 2HL 1/2IN TAN
UPC: 783786611027
Type Aluminum Two-Hole Lug, Max 35kV, Wire Size 1/0 Str, 1/2 Inch Bolt Hole, Tin Plated, Die Color Code Tan
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.
- Specifically chamfered barrel for ease of installation.
- Color-coded for matching die identification. Prefilled with oxide inhibiting compound.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance. |
Specifications
|
Cable Size |
1/0 AWG |
|
Number Of Holes |
2 |
|
Material |
Aluminum |
|
Color |
Tan |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1036390_2012-12-05 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001053 Crimp cable lug for aluminium conductors
|
Material |
Aluminium |
|
Colour |
Other |