Alternate Catalog No. : ATH 200-48
Catalog No. : ATH200-48
Description: ALUMINUM TRANSFORMER HUB CONNECTOR
UPC: 783786697687
Aluminum Transformer/Pedestal Hub Connector. 6-Sided Hub with Welded Lug attached. 2.5 inch wide x 2.165 inch tall x 1.187 inch thick. Includes 6 Screws 1/2-13 x 1 inch and 6 Steel Flat Washers. 0.91 inch Diameter hole through Center - with (6) 1/2-13 UNC-2B on each Side. Lug is 4.5 inch long with 2-Hole Pad 1.5 inch wide x 3.125 inch long x .38 inch thick, Holes are .562 inch Diameter on 1.75 inch Centers. Bore .720 inch Diameter. Total length 5.7 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
2-Hole Pad, 6-Sided Hub |
|
Application |
Pedestal - Hub Connection |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |