Catalog No. : ATEC3824
Description: AIR ROD EXTEN 3/8OD 24 IN LENGTH CU
UPC: 75114280037
Descriptors
Category |
Air-termination equipment for lightning protection |
Type |
Copper Air Terminals & Extension Rods |
Special Features |
Air Terminal Extension Rods Include Standard UNC Threads |
Specifications
Material |
Copper |
Class |
I |
Insulation |
Bare |
Classifications
Brand Name |
Furse |
Dimensions
Size |
3/8 Inch x 24 Inches |
Diameter |
9.525 - 9.525 mm |
Model |
Interception rod with thread |
Material |
Copper |
Surface protection |
Untreated |
Connection |
Flat conductor |
High-voltage-proof insulated model |
N |