text.skipToContent text.skipToNavigation

Catalog No. : ATEA1212

Description:  AIR ROD EXTEN 1/2OD 12 IN LENGTH AL

UPC: 75114280129

Air Terminal Extension Rod, Diameter 1/2 Inch, Length 12 Inches, Class I, Material Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Air-termination equipment for lightning protection

Special Features

Air Terminal Extension Rods Include Standard UNC Threads

Specifications

Material

Aluminum

Class

I

Classifications

Brand Name

Furse

Dimensions

Size

1/2 Inch x 12 Inches

ETIM EC000505 Air-termination equipment for lightning protection

Diameter

12.7 - 12.7 mm

Model

Interception rod with thread

Material

Aluminium

Surface protection

Untreated

Connection

Flat conductor

High-voltage-proof insulated model

N