text.skipToContent text.skipToNavigation

Catalog No. : ATD324-AAOO-6622

Description:  AUTO TRANSF 27KV 4WAY 600A/200A

UPC: 783786805631

Auto Transfer Double-Sided Padmount Switch Gear, Three-Phase, 27kV, 4 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (2) Three-Phase Vacuum Interrupters, 600/200 Amp Terminations, 80 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold