text.skipToContent text.skipToNavigation

Catalog No. : ATD314-AAPP-6666

Description:  AUTO TRANSFER 15KV 4WAY 2MVI3 600A

UPC: 783786513437

Auto Transfer Double-Sided Padmount, Three-Phase, 15kV, with (2) Three-Phase Switch Motor Operator Auto Transfer (2) Three-Phase MVI Fault Interrupter, 600 Amp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold