text.skipToContent text.skipToNavigation

Catalog No. : ATD313-AAP-222-S

Description:  PAD AUTOTRANS 15KV 3WAY 200/200A,SS

UPC: 783786540112

Auto Transfer Double-Sided Padmount Switch Gear, Three-Phase, 15.5kV, 3 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (1) Three-Phase MVI Vacuum Interrupter, 200 Amp Terminations, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Double Side Padmount

Specifications

Voltage Rating

15 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

Elastimold