text.skipToContent text.skipToNavigation

Catalog No. : ATCC35415

Description:  TREFOIL CBLE CLEAT SS316 1.38-1.63

UPC: 753554097162

Trefoil Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 35mm Maximum 41.5mm, Cleat Dimensions Height 88.5mm, Width 92.1mm, Hardware Included
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

92.1 mm

Height

88.5 mm

ETIM EC000536 Cable bracket

Length

92.1 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here