text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATC 750 R 500 TN

Catalog No. : ATC750R500TN

Description:  AL TAP COMP REDUCER TINPL 750-500

UPC: 783786697649

Tin-Plated Aluminum Tapered Reducing Splices, wire size 750 kcmil AL-CU to 500 kcmil AL-CU. Installing Dies 140H, 301, 342, 1 1/2. Length 9-7/8 inch. Outside Diameter 1-39/64. Oil Stop. Oxide Inhibitor. Yellow Cap. Pink Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid center stop ensures proper cable insertion. Dual rated for use with Aluminum and Copper Conductors. All Splices marked with die references for easy installation. Connector bores coated with oxide inhibitor to prevent oxidation.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Conductor Range

750 to 500 kcmil

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

9-7/8 inch long

Documents/Support Tools

SDS

Click here