text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATC 5789

Catalog No. : ATC5789

Description:  AL TAP COMP REDUCER TINPL 1000-750

UPC: 783786697571

Tin-Plated Aluminum Tapered Compression Reducing Splice. 750 kcmil AL-CU to 1000 kcmil AL-CU. Installing Dies 161, 302, 292, 319, 1 3/4-H. Length 907/8 inch. Outside Diameter 1-27/32 inch. Oil Stop. Oxide Inhibitor. Yellow Cap. Brown Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid center stop ensures proper cable insertion. Dual rated for use with Aluminum and Copper Conductors. All Splices marked with die references for easy installation. Connector bores coated with oxide inhibitor to prevent oxidation.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Conductor Range

1000 to 750 kcmil

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

9.875 inch long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here