text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATC 500 R 250 TN

Catalog No. : ATC500R250TN

Description:  AL TAP COMP REDUCER TINPL 500-250

UPC: 783786697502

Tin-Plated Aluminum Tapered Reducing Splices, wire size 500 kcmil AL-CU to 4/0 Stranded or 250 kcmil AL-CU. Installing Dies 106A, 300, 317, 15A, 1 5/16. Length 5-5/8 inch, Outside Diameter 1-5/16 inch. Oil Stop. Oxide Inhibitor. Red Cap. Pink Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid center stop ensures proper cable insertion. Dual rated for use with Aluminum and Copper Conductors. All Splices marked with die references for easy installation. Connector bores coated with oxide inhibitor to prevent oxidation.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Conductor Range

500 to 250 kcmil

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

5-5/8 inch long

Documents/Support Tools

SDS

Click here