text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATC 4/0 R 1/0

Catalog No. : ATC4/0R1/0

Description:  AL TAPER REDUCE SPLICE 1/0-4/0

UPC: 783786697397

Aluminum Tapered Reducing Splices, wire size 4/0 Stranded AL-CU to 1/0 Stranded AL-CU. Installing Dies TX, 76, 249, 840, 11A. Length 4 inch. Outside Diameter 57/64 inch. Oil Stop. Oxide Inhibitor. Yellow Cap. Pink Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual-Rated. Use with aluminum and copper conductors. Solid Center Stop assures proper cable insertion, prevents moisture migration. Conductor bores coated with oxide inhibitor to prevent oxidation. All Splices marked with Die References for Easy Identification.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Conductor Range

4/0 to 1/0 STR AWG

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here