text.skipToContent text.skipToNavigation

Catalog No. : ATC3824

Description:  AIR TERMINAL 3/8OD 24 IN LENGTH CU

UPC: 75114279826

Air Terminal, Diameter 3/8 Inch, Length 24 Inches, Class I, Material Copper
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Air-termination equipment for lightning protection

Special Features

Air Terminals have Blunt Tips and Standard UNC Threads

Specifications

Material

Copper

Class

I

Classifications

Brand Name

Furse

Dimensions

Size

3/8 Inch x 24 Inches

ETIM EC000505 Air-termination equipment for lightning protection

Diameter

9.525 - 9.525 mm

Model

Interception rod

Material

Copper

Surface protection

Untreated

Connection

Round conductor

High-voltage-proof insulated model

N