Alternate Catalog No. : ATC 350 TN
Catalog No. : ATC350TN
Description: AL TINPLT TAPER COMP SPLICE 350
UPC: 783786697373
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid center stop ensures proper cable insertion. Dual rated for use with Aluminum and Copper Conductors. All Splices marked with die references for easy installation. Connector bores coated with oxide inhibitor to prevent oxidation. |
|
Application |
Tapered ends enable use in High-Voltage Applications up to 69kV. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5 inch long |
Documents/Support Tools
|
SDS |