Alternate Catalog No. : ATC 350
Catalog No. : ATC350
Description: AL TAPERED SPLICE CONCENTRIC 350
UPC: 783786697304
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual-Rated. Use with aluminum and copper conductors. Solid Center Stop assures proper cable insertion. Conductor bores coated with oxide inhibitor to prevent oxidation. All Splices marked with Die References for Easy Identification. |
|
Application |
Tapered ends enable use in High-Voltage Applications up to 69kV. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5 inches |
Documents/Support Tools
|
SDS |