text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATC 300

Catalog No. : ATC300

Description:  AL TAPERED SPLICE CONCENTRIC 300

UPC: 783786697274

Aluminum Tapered Splices, 300 kcmil AL-CU, installing dies 1, TH, 87H, 470, 251, 12A. Length 4-5/16 inch. Outside Diameter 1 inch. Oil Stop. Oxide Inhibitor. Blue Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual-Rated. Use with aluminum and copper conductors. Solid Center Stop assures proper cable insertion. Conductor bores coated with oxide inhibitor to prevent oxidation. All Splices marked with Die References for Easy Identification.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Conductor Range

300 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 4-5/16 inches

Documents/Support Tools

SDS

Click here