Alternate Catalog No. : ATC 2 R 4
Catalog No. : ATC2R4
Description: AL TAPER REDUCE SPLICE 4-2
UPC: 783786697151
- Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual-Rated. Use with aluminum and copper conductors. Solid Center Stop assures proper cable insertion, prevents moisture migration. Conductor bores coated with oxide inhibitor to prevent oxidation. All Splices marked with Die References for Easy Identification. |
|
Application |
Tapered ends enable use in High-Voltage Applications up to 69kV. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 to #4 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 2-7/8 inches |
Documents/Support Tools
|
SDS |