Alternate Catalog No. : ATC 1500
Catalog No. : ATC1500
Description: AL TAPERED SPLICE CONCENTRIC 1500
UPC: 783786697120
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual-Rated. Use with aluminum and copper conductors. Solid Center Stop assures proper cable insertion. Conductor bores coated with oxide inhibitor to prevent oxidation. All Splices marked with Die References for Easy Identification. |
|
Application |
Tapered ends enable use in High-Voltage Applications up to 69kV. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 9-3/4 inches |
Documents/Support Tools
|
SDS |