text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATC 1250 R 750

Catalog No. : ATC1250R750

Description:  AL TAPER REDUCE SPLICE 750-1250

UPC: 783786697106

Aluminum Tapered Reducing Splices, 1250 kcmil AL-CU to 750 kcmil AL-CU, installing dies 1 3/4, 302, 292, 161. Length 9-7/8 inch. Outside Diameter 1-27/32 inch. Oil Stop. Oxide Inhibitor. Yellow Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual-Rated. Use with aluminum and copper conductors. Solid Center Stop assures proper cable insertion, prevents moisture migration. Conductor bores coated with oxide inhibitor to prevent oxidation. All Splices marked with Die References for Easy Identification.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Conductor Range

1250 to 750 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 9-7/8 inches

Documents/Support Tools

SDS

Click here