Catalog No. : ATC1224T
Description: AIR TERM 1/2OD 24IN LENGTH TN CU
UPC: 75114341905
Air Terminal, Diameter 1/2 Inch, Length 24 Inches, Class II, Material Tinned Copper
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Air-termination equipment for lightning protection |
Special Features |
Air Terminals have Blunt Tips and Standard UNC Threads |
Specifications
Material |
Copper |
Class |
II |
Classifications
Brand Name |
Furse |
Dimensions
Size |
1/2 Inch x 24 Inches |
ETIM Classification
ETIM
EC000505 Air-termination equipment for lightning protection
Length |
24 inch |
Model |
Interception rod |
Material |
Copper |
Surface protection |
Other |
High-voltage-proof insulated model |
N |