Catalog No. : ATA1224
Description: AIR TERMINAL 1/2OD 24 IN LENGTH AL
UPC: 75114279949
Descriptors
Category |
Air-termination equipment for lightning protection |
Type |
Aluminum Air Terminals & Extension Rods |
Special Features |
Air Terminals have Blunt Tips and Standard UNC Threads |
Specifications
Material |
Aluminum |
Class |
I |
Classifications
Brand Name |
Furse |
Dimensions
Size |
1/2 Inch x 24 Inches |
Diameter |
12.7 - 12.7 mm |
Model |
Interception rod |
Material |
Aluminium |
Surface protection |
Untreated |
Connection |
Round conductor |
High-voltage-proof insulated model |
N |