Catalog No. : AT54/200/SA/GRB
Description: STR SWL PA66/NPB FTG 2NPT 54MM-GRB
UPC: 5020963049354
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Gray/Blue Elastomer |
|
Connection |
Straight |
|
Cable Entry |
2 Inch NPT Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 54mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
54 mm |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Construction type |
External thread |
|
Type of connection |
Snap connection |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
Thread length |
27 mm |
|
Thread length |
1.063 inch |
|
Total length |
66.2 mm |
|
Total height |
94.5 mm |
|
Material |
Polyamide (PA) |
|
Material sealing |
TPE |
|
Colour |
Grey |
|
Approved in combination with protective conduit UR |
N |
|
Approved in combination with protective conduit DIN EN 61386-23 |
Y |