Alternate Catalog No. : AT 500-500
Catalog No. : AT500-500
Description: AL TEE MAIN/TAP 500/500
UPC: 783786039814
Aluminum Tees, Main 500 kcmil AL-CU, Tap 500 kcmil AL-CU. Main Length 3-1/8 inch x 1-5/16 inch outside Diameter. Total Tap Length 8 inch x 1-5/16 inch outside Diameter. Dies 106, 300, 1 5/16, 15A. Oxide Inhibitor. Pink Caps. With Dimple.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. All Tees marked with conductor sizes and die reference for easy identification. |
|
Application |
For Aluminum and Copper Connections |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8 inches, Tap 3-1/8 inch |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |