Alternate Catalog No. : AT 500-4/0
Catalog No. : AT500-4/0
Description: AL TEE MAIN/TAP 500/4/0
UPC: 75114347532
Aluminum Tees, Main 500 kcmil AL-CU, Tap 4/0 Stranded AL-CU. Main Length 3 inch x 29/32 inch outside Diameter - Dies 106, 300, 105/16, 15A. Total Tap Length 8 inch x 1-5/16 inch outside Diameter - Dies TX, 76, 249, 840, 11A. Oxide Inhibitor. Pink Caps. With Dimple.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual rated for use with Aluminum and Copper Conductors. All Tees marked with conductor sizes and die references for easy installation. Connector bores coated with oxide inhibitor to prevent oxidation. |
|
Application |
For Aluminum and Copper Connections |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8 inch long |
|
Wire Size |
Run 500 kcmil , Tap 4/0 AWG |
Documents/Support Tools
|
SDS |