text.skipToContent text.skipToNavigation

Alternate Catalog No. : AT4 A 4-350 N

Catalog No. : AT4A4-350N

Description:  AL DUAL MECHLUG 6-350 1/2 4BRL 4HL

UPC: 783786697939

Aluminum Mechanical Lug, #6 - 350 kcmil, Dual Rated Copper and Aluminum, Four Barrel Four-Hole Pad, Bolt Size 1/2 Inch, NEMA Bolt Hole Spacing 1-3/4 Inches, Height 1-1/8 Inch, Width 3-15/16 Inches, Length 4-1/2 Inches, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in