Alternate Catalog No. : AT3 A 4-1000 N
Catalog No. : AT3A4-1000N
Description: AL MECH LUG 500-1000 AL/CU 3BAR 2HL
UPC: 783786817603
Tin Plated Aluminum Mechanical Lug, 500 - 1000 kcmil for CU9AL, Bolt size 1/2 inch, Three 1-7/32 inch Diameter Barrels, Four hole pad. Includes (6) Tin Plated Aluminum Screws 1-14 1.187 inch long and Wax Dipped. Total Length 6-3/16 inch x 4-47/64 inch wide. Pad thickness 9/16 inch. Cable Attachment Area is 1-7/8 inch tall.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Cable to Pad |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL Listed |
Dimensions
|
Size |
Length 6-3/16 inch x 4-47/64 inch wide. |