Alternate Catalog No. : AT 350-350
Catalog No. : AT350-350
Description: AL TEE MAIN/TAP 350/350
UPC: 783786697915
Aluminum Tees, Main 350 kcmil AL-CU, Tap 350 kcmil AL-CU. Main Length 3-1/8 inch x 1-7/64 inch outside Diameter, Total Tap Length 6-5/8 inch x 1-7/64 inch outside Diameter. Dies 96, 299, 655, 1 1/8-1, 13A. With Dimple. Oxide Inhibitor, Brown Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. All Tees marked with conductor sizes and die reference for easy identification. |
|
Application |
For Aluminum and Copper Connections |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6-5/8 inches, Tap 3-1/8 inch |
|
Wire Size |
350 kcmil |
Documents/Support Tools
|
SDS |