Catalog No. : AT34/M32/SBCA/BLY
Description: STR PA66/NPB FITTING M32 34MM-BLY
UPC: 5020963050770
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black/Yellow Elastomer |
|
Connection |
Straight |
|
Cable Entry |
M32 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 34mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
34 mm |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Construction type |
External thread |
|
Type of connection |
Plug-in connection |
|
Thread type |
Metric |
|
Thread connection size |
M32 x 1.5 |
|
Material |
Polyamide (PA) |
|
Material sealing |
TPE |
|
Colour |
Black |