Catalog No. : AT211616/T/BLY
Description: T-PIECE PA66 21/16/16MM-BLY
UPC: 5020963797729
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
High Impact Resistance and Very High UV Protection |
|
Application |
For Connecting Three Flexible Conduits |
Specifications
|
Material |
Polyamide/Nylon 6.6 and TPE |
|
Color |
Black/Yellow Elastomer |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
21x16x16 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Model |
T-piece |
|
Nominal size |
16-21 mm |
|
Colour |
Black |