Alternate Catalog No. : AT16/U088/CSF90/BLY
Catalog No. : AT16U088CSF90BLY
Description: 90D SWL PA66/NPB FTG U088 16MM-BLY
UPC: 5020963046094
Adaptalok ATS, 90 Degree Conduit Fitting, Swivel Internal Female Thread, Nominal Conduit Size 16mm, 7/8 Inch - 20 Connector UNEF Thread, Polyamide (Nylon) 66, Nickel Plated Brass Thread/TPE, Black with Yellow Elastomer
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black/Yellow Elastomer |
|
Connection |
90 degrees |
|
Cable Entry |
7/8 Inch - 20 UNEF Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 16mm |