Catalog No. : AT13/A/U/BLB
Description: STR SWL PA66 COUPLER 13MM-BLB
UPC: 5020963041204
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Very High UV Protection |
|
Application |
For Coupling Two Corrugated Flexible Conduits |
Specifications
|
Installation Type |
Self-Lock |
|
Material |
Polyamide/Nylon 6.6 and TPE |
|
Color |
Black/Blue |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
NC10 |
|
Outside Diameter |
21.2 mm |
|
Length |
70 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Nominal size |
13-13 mm |
|
Colour |
Black |