text.skipToContent text.skipToNavigation

Catalog No. : ASR7525

Description:  SPLICE REDUCER SLD BARRIER 250-750

UPC: 783786133260

Type ASR-ALCUL Splice Reducer with Solid Barrier Wire Stop for Conductor Range Max 750 kcmil, Min 250 kcmil
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Installation - no special tools required.

Descriptors

Category

Wire or cable compression splice

Special Features

Easy Installation - no special tools required.

Specifications

Conductor Range

750 kcmil-250 kcmil

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here