Catalog No. : ASR2506
Description: SPLICE REDUCER SLD BARRIER 250-6
UPC: 783786133239
Type ASR-ALCUL Splice Reducer with Solid Barrier Wire Stop for Conductor Range Max 250 kcmil, Min 6 Str.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Conductor Range |
250 kcmil-6 Str |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |