Catalog No. : ASR0214
Description: SPLICE REDUCER SLD BARRIER 14-2
UPC: 783786133215
Type ASR-ALCUL Splice Reducer with Solid Barrier Wire Stop for Conductor Range Max 2 Str., Min 14 AWG
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Conductor Range |
2/0 Str-14 AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |