text.skipToContent text.skipToNavigation

Catalog No. : ASP6

Description:  6 AL TP SPLICE SLEEVE 1-5/8IN GRY

UPC: 783786610631

Type ASP Aluminum Splice, Max 35kV, Wire Size 6 Str, Length 1-5/8 Inch, Tin Plated, Die Color Code Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.
  • Specifically chamfered barrel for ease of installation.
  • Color-coded for matching die identification. Prefilled with oxide inhibiting compound.

Descriptors

Category

Wire or cable compression splice

Special Features

Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.

Specifications

Material

Aluminum

Finish

Tin Plated

Color

Gray

Voltage Rating

35 kV

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1036390_2012-12-05 N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Useful for stranded conductors

Y

Material

Other

Surface protection

Tinned

Insulation

None

Documents/Support Tools

Instruction Sheet

Click here

Click here

SDS

Click here

Sales Drawing

Click here