text.skipToContent text.skipToNavigation

Catalog No. : ASP300

Description:  300 AL TP SPLICE SLEEVE 4IN BLU

UPC: 783786610709

Type ASP Aluminum Splice, Max 35kV, Wire Size 300 kcmil, Length 4 Inch, Tin Plated, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.
  • Specifically chamfered barrel for ease of installation.
  • Color-coded for matching die identification. Prefilled with oxide inhibiting compound.

Descriptors

Category

Wire or cable compression splice

Special Features

Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.

Specifications

Conductor Range

300 kcmil

Material

Aluminum

Finish

Tin Plated

Color

Blue

Voltage Rating

35 kV

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1036390_2012-12-05 N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

300-300

Material

Other

Surface protection

Tinned

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Instruction Sheet

Click here

Click here

SDS

Click here

Sales Drawing

Click here