Catalog No. : ASP1
Description: 1 AL TP SPLICE SLEEVE 2-3/8IN GLD
UPC: 783786610600
- Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.
- Specifically chamfered barrel for ease of installation.
- Color-coded for matching die identification. Prefilled with oxide inhibiting compound.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance. |
Specifications
|
Conductor Range |
1 Str |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Color |
Gold |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1036390_2012-12-05 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Useful for stranded conductors |
Y |
|
Material |
Other |
|
Surface protection |
Tinned |
|
Insulation |
None |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Sales Drawing |