Catalog No. : ASLB-XL4
Description: 1-1/4 INCH X-LONG SERVICE
UPC: 42269324305
1-1/4 inch Die Cast Aluminum Service Entrance Body-Extra Long with Cover and Gasket. For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Mounts flush to wall
- Retained deep slotted stainless steel cover screws
- Smooth throat for easy wire pulling
- For use with rigid/IMC conduit
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Mounts Flush to Wall |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL e28720 |
Dimensions
|
Hub Size |
1-1/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28720 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |