text.skipToContent text.skipToNavigation

Catalog No. : ASLB-1

Description:  1/2 INCH SERVICE ENTRANCE BODY

UPC: 42269324107

1/2 inch Die Cast Aluminum Service Entrance Body, Cover and Gasket. For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Mounts flush to wall
  • Retained deep slotted stainless steel cover screws
  • Smooth throat for easy wire pulling
  • For use with rigid/IMC conduit

Descriptors

Category

Electrical conduit fitting body

Special Features

Mounts Flush to Wall

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL e28720

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E28720 N/A DWTT N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Metal

Material quality

Aluminium

Documents/Support Tools

Sales Drawing

Click here

Click here