text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASL 750 N 608 TN

Catalog No. : ASL750N608TN

Description:  AL COMP STACK LUG 2 HOLE 750 TINPL

UPC: 783786696697

Tin Plated Aluminum Two-Hole NEMA Lugs - Stacking lug, 750 kcmil AL9CU - UL listed, 700 kcmil, 400 MM2, ACSR 636 (26/7), installing dies 125H, 608, 786, 1 1/2, 936. Using VC 8 Tool Wire Sizes 500-750 kcmil AL-CU and 636(26/7) ACSR. Length 8-1/4 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 29/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 3-3/8 inch long x 1-1/2 inch outside Diameter. Oxide Inhibitor. Red Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die references for easy installation.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

8-1/4 inch long

Wire Size

600 to 700 kcmil , 636(26/7) ACSR AWG

Documents/Support Tools

SDS

Click here