text.skipToContent text.skipToNavigation

Catalog No. : ASL75-42

Description:  AL 4CNDTR 2HOLE MOUNT 3/0STR-750

UPC: 783786133208

Type ASL-ALCUL Four-Conductor, Two-Hole Mount for Conductor Range Max 750 kcmil, Min 3/0 Str.
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Installation - no special tools required.

Descriptors

Category

Mechanical connectors

Special Features

Easy Installation - no special tools required.

Specifications

Material

Aluminum

Finish

Tin-Plated

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here