text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASL 500-258 NTN

Catalog No. : ASL500-258NTN

Description:  AL COMP STACK LUG 2 HOLE 500 KCMIL

UPC: 783786696628

Tin-Plated Aluminum Compression Stacking Lug for Aluminum and Copper Terminations, Two-Hole NEMA Pad, 500 kcmil AL9CU - UL listed, 477 kcmil, Compact 600 kcmil, ACSR 397.5 (26/7) and 477 (18/1), installing dies 106A, 300, 317, 1 5/16, 15A. Length 7-3/8 inch. Pad 1-3/4 inch wide x 3 inch long x 15/32 inch thick. (2) 11/16 inch holes on 1-3/4 inch centers. Barrel 2-15/16 inch long x 1-5/16 inch outside diameter. Oxide Inhibitor. Pink Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die references for easy installation.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Mounting

Bolt Size 5/8 in

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 7.375 inches

Wire Size

500 kcmil

Documents/Support Tools

SDS

Click here