Alternate Catalog No. : ASL 350 NTNK
Catalog No. : ASL350NTNK
Description: AL COMP STACK LUG 350 TINPL
UPC: 783786696499
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die references for easy installation. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.375 inch long |
|
Wire Size |
336.4 to 350 kcmil , 350 kcmil , 266.8 (26/7) ACSR AWG , 336.4 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |