text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASL 350 N

Catalog No. : ASL350N

Description:  AL 2HOLE NEMA STACK LUG 350

UPC: 783786696468

Aluminum Two-Hole NEMA Lugs - Stacking Lug, 336.4 - 350 kcmil AL-CU, ACSR 266.8 (26/7) and 336.4 (18/1), installing dies 96, 299, 655, 1, 1/8-1, 705, 13A. Length 6-3/8 inch. Pad 1-9/16 inch wide x 3 inch long x 23/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 2-3/16 inch long x 1-7/64 inch Outside Diameter. Oxide Inhibitor. Brown Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification.

Application

General purpose lugs for Aluminum and Copper terminations.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 6-9/16 inches X 1-3/4 inch wide

Wire Size

350 or 336.4 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here