Alternate Catalog No. : ASL 300 NTN
Catalog No. : ASL300NTN
Description: AL 2HOLE NEMA STACK LUG 300
UPC: 783786696451
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6-9/16 inches X 1-11/32 inch wide |
|
Wire Size |
300 or 226.8 kcmil |
Documents/Support Tools
|
SDS |