text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASL 300 N

Catalog No. : ASL300N

Description:  AL 2-HOLE NEMA STACK LUG 300 6 INCH

UPC: 75114359122

Aluminum Compression Terminal Stacking Lug, 2-Hole NEMA Stacking Lug,. Wire Size 300 kcmil, 266.8 kcmil, 150 MM2, 266.8 (18/1) ACSR, 350 Compact. Dies TH, 87H, 251, 470, 1, 12A. Length 6 inch, Pad 3 inch long x 1-11/32 inch wide x 11/32 inch thick, (2) 9/16 inch Diameter holes on 1-3/4 inch Centers. Oxide Inhibitor, Blue Cap. Dual Rated for use with Aluminum and Copper Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 6 inch

Wire Size

300 kcmil , 266.8 kcmil , 150 mm2 , 266.8 (18/1) ACSR AWG , 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant