Catalog No. : ASL30-21
Description: AL 2CNDTR 1HOLE MOUNT 6STR-300
UPC: 783786410149
Type ASL-ALCUL Two-Conductor, One-Hole Mount for Conductor Range Max 300 kcmil, Min 6 Str.
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy Installation - no special tools required.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Easy Installation - no special tools required. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 233676 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |