text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASL 3/0 NTN

Catalog No. : ASL3/0NTN

Description:  AL 2HOLE NEMA STACK LUG 3/0

UPC: 783786696444

Tin Plated Aluminum Two-Hole NEMA Lugs - Stacking lug, 3/0 Stranded AL9CU - UL listed, installing dies TV, 66, W166, U27ART. Length 5-37/64 inch. Pad 1 inch wide x 3 inch long x 17/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 1-11/16 inch long x 3/4 inch Outside Diameter. Oxide Inhibitor. Ruby Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification.

Application

General purpose lugs for Aluminum and Copper terminations.

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 5-1/2 inches X 1-1/16 inch wide

Wire Size

3/0 AWG

Documents/Support Tools

SDS

Click here