text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASL 3/0 N

Catalog No. : ASL3/0N

Description:  ALUM 2-HOLE STACKING NEMA LUG 3/0

UPC: 783786696437

Aluminum Two-Hole NEMA Lugs - Stacking lug, 3/0 Stranded AL-CU, installing dies TV, 66, 167. Length 5-37/64 inch. Pad 1 inch wide x 3 inch long x 17/64 inch thick. (2) 9/16 inch holes on 1-3/4 inch centers. Barrel 1-11/16 inch long x 3/4 inch Outside Diameter. Oxide Inhibitor. Black Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die references for easy installation.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

5-1/2 inch long

Wire Size

3/0 STR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here